
Brand: Bell
Catalog ID: 5193-2
Catalog Number
5193-2
Color
Construction
Cover Type
EU RoHS Indicator
Yes
Material
Die Cast Aluminum
Number Of Outlets
1
Type
UPC
050169519325
Actual Depth
1.094 in
Height
4.125 in
Weight
0.323 lb
Width
4.125 in
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number Of Outlets
1
Carton Quantity
20
Packaging Type
Shrink
Pallet Quantity
3000
Standard Package
20