
Brand: Bell
Catalog ID: 5363-0
Application
Accessory
Catalog Number
5363-0
Color
Construction
Metallic
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number Of Outlets
4
Thread Size
1/2 in
Type
Extension/Adapter
UPC
050169536308
Actual Depth
1.625 in
Cubic Capacity
16.3 cu.in
Depth
1.625 in
Height
4.203 in
Package Height
4.203 in
Package Length
1.625 in
Package Weight
0.58 lb
Package Width
4.203 in
Thread Size
1/2 in
Width
4.203 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Number Of Outlets
4
Carton Quantity
16
Packaging Type
Shrinkwrap
Pallet Quantity
1440
Standard Package
16