HUBBELL CANADA
Image of U26AT Rounding U Die, 2/0 STR

Rounding U Die, 2/0 STR

Brand: Burndy

Catalog ID: U26AT

Rounding U Die, 2/0 STR.

  • Durable Stainless Steel Material
  • Rounding U Die Set
  • 2/0 AWG

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26AT

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810627174

UPC 14 Digit GTIN

00781810627174

Dimensions

Weight

0.83 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only