HUBBELL CANADA
U28RT_Photo_ColorRGB

Rounding U Die, 750 kcmil

Brand: Burndy

Catalog ID: U39AT

Rounding U Die, 750 kcmil.

  • Durable Stainless Steel Material
  • Rounding U Die Set
  • 750 kcmil

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U39AT

Crimp Force Capacity

12 ton

Die Type

U Die

Type

Die

UPC

781810007846

UPC 14 Digit GTIN

00781810007846

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only