
Brand: AccelTex Solutions
Catalog ID: ATS-00951
Application
High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-00951
Compatibility
Connector Style 1
RPSMA Bulkhead Jack
Connector Style 2
RPSMA Plug
Durability
Greater than or equal to 500 Cycles
Installation Type
DIN Rail Mount and L Bracket
Insulation R-Value
Greater than or equql to 5000 megaohms
Insulator Type
Teflon
Material - Body
CuSnZn3 Plated Brass
Material - Contact Pin
Silver Plated Beryllium
Material - Contact Socket
Silver Plated Beryllium
Mating
1/4-36UNS-2A and 1/4-36UNS-2B
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435190
Dimensions
4.5 in x 2 in x 1.5 in
Height
1.5 in
Length
4.5 in
Width
2 in
Dielectric Strength
1000 V RMS
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms
Maximum Discharge Voltage
90 V
Ratings
IEC 6019-15
Durability
Greater than or equal to 500 Cycles
Compatibility
Operating Temperature
-40 to 85 °C
Connector Style 1
RPSMA Bulkhead Jack
Connector Style 2
RPSMA Plug