HUBBELL CANADA
Image of ATS-01240 RPSMA Jack to RPSMA Plug Adapter

RPSMA Jack to RPSMA Plug Adapter

Brand: AccelTex Solutions

Catalog ID: ATS-01240

ATS-01240 (former catalog number ATS-RPSMAJ-RPSMAP). The AccelTex inline RF connector adapter converts an existing style or gender connector to easily mate with another style or gender. These adapters are built to minimize insertion loss and are an easy and efficient way to change styles and genders within an RF system.

  • Converts RF connector styles or genders for seamless compatibility
  • Minimizes insertion loss for efficient RF system integration

General

Adapter Type

Straight

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-01240

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Mist AP32e
  • Mist AP43e

Connector Style 1

RPSMA Jack

Connector Style 2

RPSMA Plug

Durability

Greater than or equal to 500 Cycles

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Isolation Loss

<= 0.2dB

Material - Body

Gold Plated Brass

Material - Contact Pin

Gold Plated Beryllium Copper

Mating

1/4-36UNS-2A and 1/4-36UNS-2B

Operating Temperature

-55 to 155 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436494

Dimensions

Dimensions

3.5 in x 2.5 in x 0.5 in

Height

0.5 in

Length

3.5 in

Width

2.5 in

Electrical Ratings

Dielectric Strength

1000 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Voltage Ratio

<= 1.3

Certifications And Compliance

Industry Standard(s)

IEC 60169-15

Force Related

Durability

Greater than or equal to 500 Cycles

Operational

Adapter Type

Straight

Compatibility

  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Mist AP32e
  • Mist AP43e

Isolation Loss

<= 0.2dB

Operating Temperature

-55 to 155 °C

Configuration

Connector Style 1

RPSMA Jack

Connector Style 2

RPSMA Plug