HUBBELL CANADA
Image of RYA25UC RYA25UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

RYA25UC, Tap Kit - HYLUG Terminal, Shrink Sleeve, Hardware (RDM Mole)

Brand: Burndy

Catalog ID: RYA25UC

URD MOLE Tap Assembly (Heat Shrink), 1/0 Str Cu, 1/0 Str Comp, 1/0 Str - 2/0 Sol Al.

  • Heat Shrink Sleeve
  • Aluminum or Copper Conductors

General

Catalog Number

RYA25UC

Die Index

243;BG

Insulation

Physical Attribute - Number of Crimps Required

1

Trade Name

MOLE™

UPC

781810180907

UPC 14 Digit GTIN

00781810180907

Dimensions

Dimension - D inch

0.65 in

Dimension - Pad Width inch

0.65 in

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

1/0 AWG-2/0 AWG

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

9

Pallet Quantity

2664