
Brand: Burndy
Catalog ID: RYA25UCR
Catalog Number
RYA25UCR
Die Index
243;BG
Insulation Type
Rubber
Physical Attribute - Number of Crimps Required
3
Physical Attribute - Number of Holes
1
Trade Name
MOLE™
UPC
781810181805
UPC 14 Digit GTIN
00781810181805
Dimension - D inch
0.65 in
Dimension - Pad Width inch
0.65 in
Dimension - Strip Length inch
1-1/16
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG
Conductor - Copper Str Size Range
1/0
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
3
Physical Attribute - Number of Holes
1
Carton Quantity
9
Pallet Quantity
2160