HUBBELL CANADA
Image of RYA25UK RYA25UK, URD Mole Terminal Kit

RYA25UK, URD Mole Terminal Kit

Brand: Burndy

Catalog ID: RYA25UK

URD MOLE Terminal Lug 1/0 Str Cu, 1/0 Str Comp. 1/0 Str - 2/0 Sol AL with button head cap screw and flat washer

  • Aluminum or Copper Conductors
  • Button Head Cap Screw and Flat Washer

General

Catalog Number

RYA25UK

Die Index

243;BG;K-5/8-1

Material

Aluminum

UPC

781810428979

UPC 14 Digit GTIN

00781810428979

Dimensions

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Conductor - Copper Str Size Range

1/0

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

5568