HUBBELL CANADA
Image of RYA26UCR RYA26UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

RYA26UCR, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand: Burndy

Catalog ID: RYA26UCR

Force Fit Tap Kit, Al 2/0 STR 3/0 Sol, Cu 2/0 Sol.

  • Kit consists of Universal HYLUG, Mounting Hardware and Pre-Lubricated Forcefit Rubber Sleeve
  • HYLUG is a pre-filled with PENETROX joint compound and sealed

General

Application

FOR ALUMINUM OR COPPER FOR USE WITH TYPE RDM-28 URD MOLE

Catalog Number

RYA26UCR

Die Index

249;K-840

EU RoHS Indicator

Contact Manufacturer

Insulation Type

Rubber

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Sub Brand

TAP KITS, MOLE

Trade Name

MOLE™

Type

RYA-UCR

UPC

781810181850

UPC 14 Digit GTIN

00781810181850

Dimensions

Dimension - D inch

0.91 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1-9/16

Conductor Related

Conductor - AL Str Size

2/0;3/0

Conductor - Copper Solid Size

2/0

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

9

Pallet Quantity

2160