
Brand: Burndy
Catalog ID: RYA27UCR
Catalog Number
RYA27UCR
Die Index
249;K-840
Insulation
Insulation Type
Rubber
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Trade Name
MOLE™
UPC
781810181904
UPC 14 Digit GTIN
00781810181904
Dimension - D inch
0.91 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1-11/16
Conductor - AL Str Size
3/0 AWG
Conductor - AL Str Size Range
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Carton Quantity
9
Pallet Quantity
2160