HUBBELL CANADA
Image of S1R8JNCBOX S1R8JNCBOX

S1R8JNCBOX

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8JNCBOX

In-Floor Delivery Systems, Fire Rated Poke Throughs, SystemOne, 8" Series, Base with Junction Box and Flex Wire

Standard Product

General

Catalog Number

S1R8JNCBOX

Color

Metallic

EU RoHS Indicator

No

Item Type

Knockouts

Material

Steel

Material - Mounting Hardware

Installs onto Through Floor Fitting

Number Of Outlets

None

UPC

783585444314

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

Number Of Outlets

None