HUBBELL CANADA
Image of S5017A S5017A

S5017A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S5017A

Flush Concrete Floor Box Series, 1-Gang Cover Flange, Rectangular, Brass

  • Flush Rectangular Floorbox Cover Frame
  • Single Gang
  • Brass Finish, Mouting Hardware Included

Standard Product

General

Application

Catalog Number

S5017A

Color

Construction

EU RoHS Indicator

No

Material

Laiton

Mounting Type

Specifications

  • Accessory Type - Replacement Cover Flanges
  • Box Type - Rectangular
  • Dimension - 3.19" (81.0) x 4.38" (111.2)
  • For Use With - Rectangular Boxes

Type

UPC

783585351384

Dimensions

Dimensions

3.2 in x 4.36 in x 2.38 in

Height

2.38 in

Length

3.2 in

Width

4.36 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10