HUBBELL CANADA
Image of SA5013 SA5013

SA5013

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA5013

In-Floor Delivery Systems, Flush Concrete Floor Box Series, Crown Plug, 1", Aluminum

General

Catalog Number

SA5013

Color

Aluminum

EU RoHS Indicator

No

Specifications

  • Accessory Type - Crown Plugs
  • Size - 1" Thread Size

UPC

783585134109

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

25