HUBBELL CANADA
Image of NMS075 Saddle Conn One Screw Zinc 0.75 In., NMS075

Saddle Conn One Screw Zinc 0.75 In., NMS075

Brand: TradeSelect

Catalog ID: NMS075

SADDLE CONN ONE SCREW ZINC 0.75IN

Trade size: 3/4" (21), Carton Quantity: 20, Case Quantity: 200

General

Application

Use to terminate non-metallic and armored cable or flex conduit to an enclosure

Catalog Number

NMS075

Material

Zinc

Type

One Screw - Saddle Connector

UPC

626463032732

Certifications And Compliance

Industry Standard(s)

cULus Certified

Logistics

Carton Quantity

20