HUBBELL CANADA
Image of HLDKIT Safety Products, PLUGOUT, Lockout Device, PLUGOUT, KIT
Image of HLDKIT Safety Products, PLUGOUT, Lockout Device, PLUGOUT, KIT
Image of HLDKIT Safety Products, PLUGOUT, Lockout Device, PLUGOUT, KIT

Safety Products, PLUGOUT, Lockout Device, PLUGOUT, KIT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HLDKIT

Safety PLUGOUT, Lockout Device, PLUGOUT, KIT

  • PLUGOUT
  • Lockout Device
  • PLUGOUT
  • KIT

Product details

General

Catalog Number

HLDKIT

Color

EU RoHS Indicator

Yes

Item Type

For Plugs and Connectors

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 4 Padlocks (not supplied)

Material

Polypropylene

Performance

Environmental - Operating Temperature - 140° F to -20° F (60° C to -29° C)

Plug Type

All Standard Plugs and Connectors

Specifications

  • Housing - UV stabilized polypropylene, heavy metal free colorant
  • Instructional Information - Permanently molded into housing
  • Product Type - Lockout Devices for Electrical Safety

UPC

783585001845

Dimensions

Display Size

Kit of All Sizes

Conductor Related

Nema Color

Yellow

Logistics

Carton Quantity

5