

Brand: Killark
Catalog ID: SC-4 OZ
It is non-shrinking, and a secure seal is formed. SC Series resists acids, water, oil, etc. It is UL Listed for use with Killark ENY, EY, and EYS Series. Also CSA certified for use with any CSA certified sealing fitting.
Application
SC Series sealing compound is a cement used extensively for sealing conduit to prevent the spread of explosive gases.
Catalog Number
SC-4 OZ
Color
Product Family
Fittings
Type
Sealing Compound
UPC
783936584980
Dimensions
3 in x 3 in x 3 in
Gross Weight with Packaging
0.21
Height
3 in
Length
3 in
Weight
0.21 lb
Width
3 in
Carton Quantity
1