HUBBELL CANADA
Image of SC161606NK SC161606NK

SC161606NK

Brand: Wiegmann

Catalog ID: SC161606NK

N1 SCREW COVER - NO KO 16X16X6 CS -GRY

General

Catalog Number

SC161606NK

Color

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Accessory

UPC

786725880096

Dimensions

Weight

19 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

24