
Brand: Burndy
Catalog ID: SC2/0
Application
For Used In Indoors Or Outdoors Applications, KS25, KSA2
Catalog Number
SC2/0
EU RoHS Indicator
Yes
Material
Plastic
Sub Brand
SERVIT COVER
Temperature Rating
194
Trade Name
SERVIT®
Type
SC
UPC
781810042250
UPC 14 Digit GTIN
00781810042250
Dimension - Height mm
0 mm
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
50