
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSS1277
Switches are categorized as "high touch" products, used in hospitals and health care. As such they need to be disinfected, minimally once a day. These new scrubswtiches are design to be cleaned. They are smooth, without creaves or joints where bateria can hide and multiply. In addition the plastic cover plates are molded with Microban additives, which reduce bateria growth.
Able to be disinfected & sanitized
Action
Relay Contact
Actuator
Tap Switch
Application
Hospitals, Medical Areas, locations needing constant cleaning
Catalog Number
WSS1277
Color
Contact Configuration
Relay
Indicator
na
Insulation
Material
Plastic, Steel with Electronics
Mounting Type
Standard Box Mount
Operating Cycles
50K
Operating Temperature
0-60 degree c
Size
4 3/4 x 3 inches
Style
General Purpose
Type
Tap
UPC
783585723471
Size
4 3/4 x 3 inches
Amperage Rating
8 A
Contact Rating
8 A
Voltage Rating
120/277 V
Wattage
960 W
Industry Standard(s)
Heavy Duty Switches and Controls
Action
Relay Contact
Actuator
Tap Switch
Indicator
na
Operating Cycles
50K
Operating Temperature
0-60 degree c
Number Of Poles
3
Carton Quantity
10