HUBBELL CANADA
Image of 200-006-T-1134-00 SDC™ Bushing Model 1134-00 34.5kV 200kV BIL600A
Image of 200-006-T-1134-00 SDC™ Bushing Model 1134-00 34.5kV 200kV BIL600A
play
Factory Tour: St. Jerome - Hubbell Power Systems
Image of 200-006-T-1134-00 SDC™ Bushing Model 1134-00 34.5kV 200kV BIL600A
+1
Image of 200-006-T-1134-00 SDC™ Bushing Model 1134-00 34.5kV 200kV BIL600A
New

SDC™ Bushing Model 1134-00 34.5kV 200kV BIL600A

Brand: Electro Composites

Catalog ID: 200-006-T-1134-00

SDC™ 34.5kV 600A Transformer Bushing, Bottom connected for Air to Oil application, 14.6in ground shield, 44.6in creep, rated per IEEE C57.19.01

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

General

Application

Transformer

Bottom Terminal Type

CONTACT DISC 3.75 DIA WITH 4X 1/2-20 HOLES ON 2.75 BC

Catalog Number

200-006-T-1134-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

8

Product Type

Traversée condensatrice SDC

Series

SDC™

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

7/8-14

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.9 in

Below Flange Length

25 in

Depth

12.75 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

3.75 in

Diameter - Live Part Top

3 in

Diameter - Rod / Tube

1.5 in

Dimensions

47.88 in x 12.75 in x 12.75 in

Effective Length - Bottom Terminal

3.75 DIA in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

11.5 in

Flange Mounting Hole Diameter

0.56 in

Flange Outside Diameter

12.75 in

Height

12.75 in

Length

47.88 in

Length - Ground Shield

14.6 in

Length - Insulated Section

41.68 in

Length - Insulation Above Flange

15.9 in

Length - Insulation Below Flange

7.7 in

Length - Live Part Bottom

2.7 in

Length - Live Part Top

3.5 in

Length - Minimum Oil Immersion Level

14.6 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

10.94 in

Thickness

1.76 in

Thickness - Flange Plate

0.75 in

Top Terminal Min. Thread Length

2.5 in

Weight

93 lb

Width

12.75 in

Electrical Ratings

BIL

200 kV

Current Rating

600 A

kV Class

34.5 kV

Minimum Creepage

44.6 in

Minimum Strike

18.1 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

CONTACT DISC 3.75 DIA WITH 4X 1/2-20 HOLES ON 2.75 BC

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

8