
Brand: Hubbell Premise Wiring
Catalog ID: SFBAL10
Standard Product
Catalog Number
SFBAL10
Color
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
Blank Module
Temperature Rating
Per TIA
Type
iStation Frame Module
UPC
662620204727
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
20