HUBBELL CANADA
Image of PS2306PB010 Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 20A 600V AC, PB Wire Code, 10' Length

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 20A 600V AC, PB Wire Code, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS2306PB010

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 20A 600V AC, PB Wire Code, 10' Length

  • Linkosity
  • Cordset
  • Double Ended Cable
  • 2) 90 Degree Fittings

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PS2306PB010

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128016

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5