HUBBELL CANADA
Image of PF2004PA050 Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 50' Length

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 50' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2004PA050

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 20A 600V AC, PA Wire Code, 50' Length

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2004PA050

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585358239

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C