HUBBELL CANADA
Image of PF3004PB015S Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 30A 600V AC, PB Wire Code, 15' Length, Stainless Hex Nuts

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 30A 600V AC, PB Wire Code, 15' Length, Stainless Hex Nuts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF3004PB015S

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 30A 600V AC, PB Wire Code, 15' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/White/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF3004PB015S

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243450

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10