HUBBELL CANADA
Image of PN2005PA010 Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 5-Wire, 20A 600V AC, PA Wire Code, 10' Length

Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 5-Wire, 20A 600V AC, PA Wire Code, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PN2005PA010

Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 5-Wire, 20A 600V AC, PA Wire Code, 10' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended 90 Degree

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PN2005PA010

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243030

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10