
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PM1004PA005
Standard Product
Application
Plug Together Power Distribution, No Pass Thru
Catalog Number
PM1004PA005
Color
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
UPC
783585185040
Amperage Rating
10 A
Connectivity
Plug Together
Phase
Single Phase Control
Voltage Rating
250V AC Max kV
Wattage
2500
Number Of Wires
4-Wire Grounding
Wire Size
#12 AWG
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Number Of Poles
3-Pole
Carton Quantity
10