HUBBELL CANADA
Image of PH1012PE001 Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 1' Length

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1012PE001

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 12-Wire, 7A 600V AC, PE Wire Code, 1' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

PH1012PE001

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

12-Pole

UPC

783585184999

Electrical Ratings

Amperage Rating

8 A

Connectivity

Pre-Terminated

Phase

Single Phase

Voltage Rating

600V AC kV

Wattage

4800

Conductor Related

Number Of Wires

13-Wire

Wire Size

Pre-Terminated

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

12-Pole

Logistics

Carton Quantity

25