HUBBELL CANADA
Image of PH2306PB130 Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PB Wire Code, 130' Length, Super Neutral/IG

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PB Wire Code, 130' Length, Super Neutral/IG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2306PB130

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PB Wire Code, 130' Length, Super Neutral/IG

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2306PB130

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243351

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C