HUBBELL CANADA
Image of RF7205PB005 Signal and Control, Linkosity, Female Receptacle, 20A 2W, Super Neutral, Isolated Ground

Signal and Control, Linkosity, Female Receptacle, 20A 2W, Super Neutral, Isolated Ground

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF7205PB005

Signal and Control, Linkosity, Female Receptacle, 20A 2W, Super Neutral, Isolated Ground

  • Linkosity20A 2W
  • Super Neutral

Hazardous Location, Super Neutral and IG, Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF7205PB005

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

5-Pole

UPC

783585355672

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

5

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

5-Pole