HUBBELL CANADA
Image of RF2005PA001 Signal and Control, Linkosity, Female Receptacle, 5-Wire, 20A 600V AC, PA Wire Code, 1' Length

Signal and Control, Linkosity, Female Receptacle, 5-Wire, 20A 600V AC, PA Wire Code, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2005PA001

Signal and Control, Linkosity, Female Receptacle, 5-Wire, 20A 600V AC, PA Wire Code, 1' Length

  • Linkosity5-Wire
  • 20A 600V AC

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2005PA001

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

5-Pole

UPC

783585358246

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Type

Copper

Number of Conductors

5

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

5-Pole

Logistics

Carton Quantity

50