HUBBELL CANADA
Image of RM1006PE001S Signal and Control, Linkosity, Male Receptacle, 3-Wire, 10A 600V AC, PA Wire Code, 1' Length, Stainless

Signal and Control, Linkosity, Male Receptacle, 3-Wire, 10A 600V AC, PA Wire Code, 1' Length, Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1006PE001S

Signal and Control, Linkosity, Male Receptacle, 3-Wire, 10A 600V AC, PA Wire Code, 1' Length, Stainless

  • Linkosity
  • Male Receptacle
  • 3-Wire
  • 10A 600V AC

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM1006PE001S

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite with Stainless Steel Body

Number Of Poles

6-Pole

UPC

783585243443

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Type

Copper

Number of Conductors

6

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

6-Pole

Logistics

Carton Quantity

50