HUBBELL CANADA
Image of PDB9MF Signal and Control, PanelSafe, Data Port with DB9 Connector, Gray

Signal and Control, PanelSafe, Data Port with DB9 Connector, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PDB9MF

Signal and Control, PanelSafe, Data Port with DB9 Connector, Gray

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Catalog Number

PDB9MF

Color

Gray, Clear

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585128757

Dimensions

Cubic Capacity

100.878 cu.in

Depth

4.6

Height

5.1 in

Width

4.3 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Logistics

Carton Quantity

20