HUBBELL CANADA
Image of CCMBC Signal and Control Products, Closure Cap for Female Receptacles, 10A 7 to 8-Pole, 20A and 30A

Signal and Control Products, Closure Cap for Female Receptacles, 10A 7 to 8-Pole, 20A and 30A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CCMBC

Signal and Control Products, Closure Cap for Female Receptacles, 10A 7 to 8-Pole, 20A and 30A

  • Closure Cap for Female Receptacles
  • 10A 7 to 8-Pole
  • 20A and 30A

Standard Product

General

Application

7-Pole thru 8-Pole 20/30A Male Receptacle Cap

Catalog Number

CCMBC

Color

EU RoHS Indicator

No

Item Type

Material

Aluminum

UPC

783585342214

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50