HUBBELL CANADA
Image of PR4X205E Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e, 15A 125V, GFCI Receptacle

Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e, 15A 125V, GFCI Receptacle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR4X205E

Signal and Control Products, Industrial Ethernet, NEMA 4X Enclosure, Cat5e, 15A 125V, GFCI Receptacle

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Catalog Number

PR4X205E

Color

Gray, Clear

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585524801

Dimensions

Height

4.9 in

Width

3.6 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Logistics

Carton Quantity

25