HUBBELL CANADA
Image of HMSR150 Signal-Quick™ Sensor Mounting Components, 150mm Long Rod
Discontinued

Signal-Quick™ Sensor Mounting Components, 150mm Long Rod

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMSR150

Signal-Quick™ Sensor Mounting Components, 150mm Long Rod

150mm Long Rod

Standard Product

General

Application

Sensor Mounting

Catalog Number

HMSR150

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

UPC

783585711195

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10