HUBBELL CANADA
Image of BM22N Signal-QuickTM Block Mount, 22mm, Nylon
Image of BM22N Signal-QuickTM Block Mount, 22mm, Nylon
Discontinued

Signal-QuickTM Block Mount, 22mm, Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM22N

Signal-QuickTM Block Mount, 22mm, Nylon

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM22N

Color

Construction

Molded

Item Type

Block Mount

Material

Composite

Specifications

  • Component Style - Nylon
  • Material - Glass-filled Nylon

UPC

783585710891

Dimensions

Display Size

22MM

Weight

0.05 lb

Logistics

Carton Quantity

10