HUBBELL CANADA
Image of BM30N Signal-QuickTM Block Mount, 30mm, Nylon
Discontinued

Signal-QuickTM Block Mount, 30mm, Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BM30N

Signal-QuickTM Block Mount, 30mm, Nylon

  • Use when threads are inaccessible
  • Reduces and/or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

BM30N

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Specifications

  • Component Style - Nylon
  • Material - Glass-filled Nylon

UPC

783585710907

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10