HUBBELL CANADA
Image of EC30N Signal-QuickTM End Caps, 30mm Non- Shielded
Discontinued

Signal-QuickTM End Caps, 30mm Non- Shielded

Brand: Hubbell Wiring Device-Kellems

Catalog ID: EC30N

Signal-QuickTM End Caps, 30mm Non- Shielded

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Standard Product

General

Application

Sensor Mounting

Catalog Number

EC30N

Color

EU RoHS Indicator

Yes

Item Type

Material

Delrin

Specifications

  • Cap Style - For Non-Shielded Sensor
  • Material - Delrin
  • Protection Style - End Cap

UPC

783585710372

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10