HUBBELL CANADA
Image of EC30 Signal-QuickTM End Caps, 30mm Shielded
Image of EC30 Signal-QuickTM End Caps, 30mm Shielded
Discontinued

Signal-QuickTM End Caps, 30mm Shielded

Brand: Hubbell Wiring Device-Kellems

Catalog ID: EC30

Signal-QuickTM End Caps, 30mm Shielded

  • Beveled edge deflects lateral impacts
  • Reduces and or eliminates abrasion damage
  • Reduces downtime and sensor replacement expenses

Shielded

General

Application

Sensor Mounting

Catalog Number

EC30

Color

Construction

Molded

Item Type

E-Cap

Material

Fiberglass

Specifications

  • Cap Style - For Shielded Sensor
  • Material - Polypropylene
  • Protection Style -  End Cap

UPC

783585710365

Dimensions

Display Size

30MM

Weight

0.05 lb

Logistics

Carton Quantity

10