HUBBELL CANADA
Image of BKT12A Signal-QuickTM Sensor Mounting Brackets, 12mm, Angle Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, 12mm, Angle Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKT12A

Signal-QuickTM Sensor Mounting Brackets, 12mm, Angle Bracket

  • 12mm
  • Angle Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKT12A

Color

EU RoHS Indicator

Yes

Item Type

Material

Steel

UPC

783585711263

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10