HUBBELL CANADA
Image of BKTLS Signal-QuickTM Sensor Mounting Brackets, Limit Switch Angled Bracket
Discontinued

Signal-QuickTM Sensor Mounting Brackets, Limit Switch Angled Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BKTLS

Signal-QuickTM Sensor Mounting Brackets, Limit Switch Angled Bracket

Limit Switch Angled Bracket

Standard Product

General

Application

Sensor Mounting

Catalog Number

BKTLS

Color

EU RoHS Indicator

Yes

Item Type

Material

Steel

UPC

783585711324

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10