HUBBELL CANADA
Image of SS1250 Signal-QuickTM Stop Screws, 12 x 50mm, Zinc Plated Steel
Discontinued

Signal-QuickTM Stop Screws, 12 x 50mm, Zinc Plated Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS1250

Signal-QuickTM Stop Screws, 12 x 50mm, Zinc Plated Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • 12 x 50mm
  • Zinc Plated Steel

Standard Product

General

Application

Sensor Mounting

Catalog Number

SS1250

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Steel

UPC

783585710075

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10