HUBBELL CANADA
Image of UB18 Signal-QuickTM Universal Aiming Bracket, 18mm, Standard Base
Discontinued

Signal-QuickTM Universal Aiming Bracket, 18mm, Standard Base

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UB18

Signal-QuickTM Universal Aiming Bracket, 18mm, Standard Base

  • Regular or extended base models
  • Swivel action for aiming simplicity
  • Durable glass-filled nylon construction

Standard Product

General

Application

Sensor Mounting

Catalog Number

UB18

Color

Black, Blue

EU RoHS Indicator

Yes

Item Type

Material

Nylon, Glass Fiber Filled

Specifications

  • Component Style - Standard
  • Material - Glass-filled Nylon

UPC

783585710983

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10