HUBBELL CANADA
U28RT_Photo_ColorRGB

Single Crimp U Die, Pink, Index 12M

Brand: Burndy

Catalog ID: UC2

Single Crimp U Die, Pink, Index 12M.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Pink
  • Die Index 12M

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UC2

Color Code

Pink

Crimp Force Capacity

12 ton

Die Index

12M

Die Type

U Die

Type

Die

UPC

781810223246

UPC 14 Digit GTIN

00781810223246

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only