HUBBELL CANADA
Image of WC2 Single Crimp W Die, Pink, Index 12M, Use on YC2L12 Connector
Discontinued

Single Crimp W Die, Pink, Index 12M, Use on YC2L12 Connector

Brand: Burndy

Catalog ID: WC2

Single Crimp W Die, Pink, Index 12M, YC2L12.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Single Crimp W Style
  • Color Code: Black
  • Die Index 12M

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WC2

Color Code

Pink

Crimp Force Capacity

6 ton

Die Index

12M

Die Type

W Die

Type

Die

UPC

781810223291

UPC 14 Digit GTIN

00781810223291

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

5760