HUBBELL CANADA
Image of HW-DV Single Drain Vent

Single Drain Vent

Brand: Wiegmann

Catalog ID: HW-DV

Single Drain Vent

Single Drain Vent.

Single Drain Vent.

General

Accessory Type

Drain Vent

Catalog Number

HW-DV

EU RoHS Indicator

No

Material

Nonmetallic

Series

Accessory

Type

Accessory

UPC

786725858736

Dimensions

Weight

0.02 lb

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1