HUBBELL CANADA
Image of HW-DVKIT Single Drain Vent,Epoxy,Screws Kit

Single Drain Vent,Epoxy,Screws Kit

Brand: Wiegmann

Catalog ID: HW-DVKIT

Single Drain Vent,Epoxy,Screws Kit

Single Drain Vent Kit includes the vent, screws and epoxy.

Single Drain Vent Kit includes the vent, screws and epoxy.

General

Accessory Type

Drain Vent

Catalog Number

HW-DVKIT

EU RoHS Indicator

No

Material

Nonmetallic

Series

Accessory

Type

Accessory

UPC

786725858743

Dimensions

Weight

0.02 lb

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1