HUBBELL CANADA
Image of 1504LLEUBAR Single Gang Device Box, 15 Cu In 2.5" Deep, Nmd90 And Bx90, 1504LLEUBAR

Single Gang Device Box, 15 Cu In 2.5" Deep, Nmd90 And Bx90, 1504LLEUBAR

OR

Brand: TradeSelect

Catalog ID: 1504LLEUBAR

Single Gang Device Box, 15 Cubic Inches 2.5 Inches Deep, NMD90 And BX90.

Single Gang Device Box, 15 Cubic Inches 2.5 Inches Deep, NMD90 And BX90

With a volume of 15 cu.in., this Hubbell® Device Box provides more space and allows extra space to accomodate larger devices such as Thermostats, GFCI's, Occupancy Sensors and Dimmers.

General

Application

Bracket Type

No Bracket

Catalog Number

1504LLEUBAR

Color

Gray

Drawn or Welded

Welded

Ends Cable

4

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Sub Brand

Type

UPC

626463020821

Wiring System

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.49 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2800