HUBBELL CANADA
Image of 1304LHU Single Gang Device Box, Gangable, 2-1/2 In. Deep, 14.5 Cu. In., Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (50-Pack), 1304LHU

Single Gang Device Box, Gangable, 2-1/2 In. Deep, 14.5 Cu. In., Cable Pryouts Ends, Raised Ground Screw, Nmd90 And Ac90 (50-Pack), 1304LHU

OR

Brand: TradeSelect

Catalog ID: 1304LHU

Single Gang Device Box, Gangable, 2-1/2 in. Deep, 14.5 Cu. In., Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (50-Pack)

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. 1304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats.

Bracket Type

No Bracket

Catalog Number

1304LHU

Color

Drawn or Welded

Welded

Ends Cable

4

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463041970

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.46 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2250